Join our live online event!
Digitalization is a vital strategy and transformative force for healthcare organizations.
Confronted with a growing list of challenges, and fewer resources to solve them, healthcare leaders are turning to technology to adapt, investing in digital solutions that are ready for today, and flexible for tomorrow.
In our 45-minute live stream event, Digitalization and the Healthcare Transformation, our global panel of healthcare leaders and technology experts will discuss the trends and technologies revolutionizing healthcare facility operations and delivery of care.
This interactive event will offer:
- First-hand insight into how healthcare leaders are utilizing digitalization to solve for workforce shortages, infrastructure challenges, decarbonization initiatives, and more.
- Expert perspective on the role of digitalization in optimizing your entire building systems infrastructure and optimizing lifecycle management.
- Back-stage access to our connected patient room, complete with integrated technologies that empower patients and care providers.
- Plus! Pre-release access to our “Digital Solutions for the All-Electric Hospital” interactive eGuide
Complete the form and select your preferred time:
- May 3rd, 8am HKT | 10am AEST
- May 3rd, 9am ET | 2pm BST | 3pm CET
11N. Countdown
Module
26 July 2026
05N. Image & Text
In egestas metus vel venenatis dictum. Praesent ut ultrices ligula. Proin sit amet mauris et diam sagittis euismod.
Etiam ullamcorper ipsum quis massa lacinia laoreet.
05N. Grid Image & Text
In egestas metus vel venenatis dictum. Praesent ut ultrices ligula. Proin sit amet mauris et diam sagittis euismod.
Etiam ullamcorper ipsum quis massa lacinia laoreet.
Lorem Ipsum Lorem ipsum dolor
Sed do eiusmod tempor incididunt
dolor sit amet, consectetur adipisicing
10N. Image & Details Module
John Smith
Lorem Ipsum Company dolor sit amet
Ram Devi
Lorem Ipsum Company dolor sit amet
Alan Martin
Position Lorem Ipsum Company dolor sit ame
John Smith
Position Lorem Ipsum Company dolor sit ame
Ram Devi
Position Lorem Ipsum Company dolor sit ame
Alan Martin
Position Lorem Ipsum Company dolor sit ame
09N. Agenda Module
Registration has now been closed
Sed ornare varius luctus. Sed finibus sem ut dui ornare, ac mattis orci posuere. Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit. Pellentesque vestibulum, urna ac interdum auctor, neque lacus ultricies tellus, vitae tempor eros odio condimentum nunc.
Sed ornare varius luctus:
- Date
- Time
- Topic
- Monday18th January
-
- 12:00 PM
- Day 1 Sed ornare varius luctus.
- 02:00 PM
- Day 1 Sed finibus sem ut dui ornare, ac mattis orci posuere.
- 03:00 PM
- Day 1 Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit.
- Tuesday19th January
-
- 12:00 PM
- Day 2 Sed ornare varius luctus.
- 02:00 PM
- Day 2 Sed finibus sem ut dui ornare, ac mattis orci posuere.
- 11:00 AM
- Day 2 Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit.
- 12:00 PM
- Day 2 Sed ornare varius luctus.
- Wednesday20th January
-
- 12:00 PM
- Day 3 Sed ornare varius luctus.
- 02:00 PM
- Day 3 Sed finibus sem ut dui ornare, ac mattis orci posuere.
- 11:00 AM
- Day 3 Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit.
- 04:00 PM
- Day 3 Sed ornare varius luctus.
Register now!
03W. Main Text Module
Sed ornare varius luctus. Sed finibus sem ut dui ornare, ac mattis orci posuere. Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit. Pellentesque vestibulum, urna ac interdum auctor, neque lacus ultricies tellus, vitae tempor eros odio condimentum nunc.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit.
- Vivamus rhoncus risus non vestibulum hendrerit.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit.