Conference agenda
Panel sessions
Better Infrastructures in an Age of Risk, Scarcity and Emergency
Delivered by Gwenaelle Avice-Huet, EVP Europe Operations at Schneider Electric
Featuring speakers from the Royal Thai Government, United Nations/UN Habitat, Fidelity International, ING Media, and Daiwa House Europe B.V.
Bridging the Gap: From Commitment to Action in Achieving Net Zero
Delivered by Mike Kazmierczak, CMO Digital Energy at Schneider Electric
Featuring the Lord Mayor of Copenhagen and speakers from KLP, Sonae Sierra, WBCSD, and Skanska
Enabling Responsible and Responsive Real Estate
Delivered by Estelle Monod, SVP Global Building Segments at Schneider Electric
Featuring speakers from Brookfield and Arup
Comprehensive ESG Rating: How to Increase Asset Value
Delivered by Saul Fava, VP Digital Energy at Schneider Electric Italy
Featuring speakers from SDA Bocconi, COIMA RES, CRIF, Hines, and Castello SGR
5 expert fireside sessions
Listen to industry thought leaders together with experts from Schneider Electric discuss the hot topics in real estate:
- Creating sustainability impact: How property professionals are tackling emissions reductions head-on in a challenging environment – Featuring JLL
- Creating energy impact: How real estate firms are driving tenant success in the face of energy volatility – Featuring Euref
- Creating operations impact: How robust operations can be key in driving tenant and investor success – Featuring Ility and Sidara
- Creating portfolio impact: Meeting the challenges of compliance and reporting in a rapidly changing digital landscape – Featuring COIMA and GRESB
- Creating experience impact: Creating spaces for the occupants of tomorrow, today – Featuring Paragon, Smartspaces and Lloret
The countdown is on!
March 12 - 15, 2024
05N. Image & Text
In egestas metus vel venenatis dictum. Praesent ut ultrices ligula. Proin sit amet mauris et diam sagittis euismod.
Etiam ullamcorper ipsum quis massa lacinia laoreet.
05N. Grid Image & Text
In egestas metus vel venenatis dictum. Praesent ut ultrices ligula. Proin sit amet mauris et diam sagittis euismod.
Etiam ullamcorper ipsum quis massa lacinia laoreet.
![](https://go.schneider-electric.com/rs/178-GYD-668/images/san-sec4-img-118x121.png)
Lorem Ipsum Lorem ipsum dolor
![](https://go.schneider-electric.com/rs/178-GYD-668/images/san-sec4-img-124x122.png)
Sed do eiusmod tempor incididunt
![](https://go.schneider-electric.com/rs/178-GYD-668/images/san-sec4-img-120x97.png)
dolor sit amet, consectetur adipisicing
Meet the keynote speakers
![](https://go.schneider-electric.com/rs/178-GYD-668/images/gwen.jpg?version=4)
Gwenaelle Avec Huet
Executive Vice President, Europe Operations
LinkedIn
![](https://go.schneider-electric.com/rs/178-GYD-668/images/ID_2022-04_Resized.jpg?version=1)
Estelle Monod
SVP Global Building Segment President
LinkedIn
![](https://go.schneider-electric.com/rs/178-GYD-668/images/Foto Saul Fava_2.png?version=1)
Saul Fava
VP Digital Energy Schneider Electric Italy
LinkedIn
![](https://go.schneider-electric.com/rs/178-GYD-668/images/san-speaker-1.png)
John Smith
Position Lorem Ipsum Company dolor sit ame
![](https://go.schneider-electric.com/rs/178-GYD-668/images/san-speaker-2.png)
Ram Devi
Position Lorem Ipsum Company dolor sit ame
![](https://go.schneider-electric.com/rs/178-GYD-668/images/san-speaker-3.png)
Alan Martin
Position Lorem Ipsum Company dolor sit ame
09N. Agenda Module
Registration has now been closed
Sed ornare varius luctus. Sed finibus sem ut dui ornare, ac mattis orci posuere. Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit. Pellentesque vestibulum, urna ac interdum auctor, neque lacus ultricies tellus, vitae tempor eros odio condimentum nunc.
Sed ornare varius luctus:
- Date
- Time
- Topic
- Monday18th January
-
- 12:00 PM
- Day 1 Sed ornare varius luctus.
- 02:00 PM
- Day 1 Sed finibus sem ut dui ornare, ac mattis orci posuere.
- 03:00 PM
- Day 1 Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit.
- Tuesday19th January
-
- 12:00 PM
- Day 2 Sed ornare varius luctus.
- 02:00 PM
- Day 2 Sed finibus sem ut dui ornare, ac mattis orci posuere.
- 11:00 AM
- Day 2 Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit.
- 12:00 PM
- Day 2 Sed ornare varius luctus.
- Wednesday20th January
-
- 12:00 PM
- Day 3 Sed ornare varius luctus.
- 02:00 PM
- Day 3 Sed finibus sem ut dui ornare, ac mattis orci posuere.
- 11:00 AM
- Day 3 Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit.
- 04:00 PM
- Day 3 Sed ornare varius luctus.
Sign up to receive the sessions on-demand ![](https://go.schneider-electric.com/rs/178-GYD-668/images/san-arrow-down.png)
Driving Responsible and Responsive Real Estate
We are looking forward to reaffirming our commitment to enabling responsible, responsive real estate at this year’s MIPIM event in booth C19 Zone A in Cannes, March 12 to 15th, 2024 - we hope to see you there!
Can't make it in person? No problem! Fill in the form to receive all of our sessions on-demand, sent to your email after the event concludes.