Join us at IBS 2024
Discover impact-making energy management solutions by visiting Schneider Electric at the International Builders' Show in Las Vegas from February 27 – 29.
Visit booth W4409 to access the latest award-winning smart panels, smart-ready panels, battery backup solutions, and more! Plus, learn about community microgrids, how to minimize building costs for the new energy future, and connect directly with our experts.
You can also find us:
- Showcased in The New American Home
- At the "How to Use Smart Energy to Enhance Your Custom Homes" workshop on the Custom Homes Central stage on February 28 at LVCC, Custom Building Central, W210
Ready to learn more?
Fill out the form to request a meeting with our representatives while at IBS.
Preview what you'll see by clicking on the solutions below:
International Builders' Show
Las Vegas, NV
05N. Image & Text
In egestas metus vel venenatis dictum. Praesent ut ultrices ligula. Proin sit amet mauris et diam sagittis euismod.
Etiam ullamcorper ipsum quis massa lacinia laoreet.
05N. Grid Image & Text
In egestas metus vel venenatis dictum. Praesent ut ultrices ligula. Proin sit amet mauris et diam sagittis euismod.
Etiam ullamcorper ipsum quis massa lacinia laoreet.
![](https://go.schneider-electric.com/rs/178-GYD-668/images/Range-243168640-Schneider-Pulse-Panel-500x500.jpg?version=0)
An all in one smart panel that easily integrates solar, EV charging, and battery.
![](https://go.schneider-electric.com/rs/178-GYD-668/images/Range-234852991-Schneider-Electric-Boost-Inverter-Storage-500x500.jpg?version=0)
High performance solar and home battery system for backup power and electricity bill savings.
![](https://go.schneider-electric.com/rs/178-GYD-668/images/Range-7249-QO-Load-Centers-500x500.jpg?version=0)
Designed to simplify installation, improve reliability, and enhance safety.
Speakers:
![](https://go.schneider-electric.com/rs/178-GYD-668/images/Brad-Willis-500x500.jpg?version=0)
Brad Wills
Strategic Customers & Programs Distributor
![](https://go.schneider-electric.com/rs/178-GYD-668/images/JD-Gill-500x500.jpg?version=0)
JD Gill
Home Builder National Account Manager
![](https://go.schneider-electric.com/rs/178-GYD-668/images/san-speaker-3.png)
Alan Martin
Position Lorem Ipsum Company dolor sit ame
![](https://go.schneider-electric.com/rs/178-GYD-668/images/san-speaker-1.png)
John Smith
Position Lorem Ipsum Company dolor sit ame
![](https://go.schneider-electric.com/rs/178-GYD-668/images/san-speaker-2.png)
Ram Devi
Position Lorem Ipsum Company dolor sit ame
![](https://go.schneider-electric.com/rs/178-GYD-668/images/san-speaker-3.png)
Alan Martin
Position Lorem Ipsum Company dolor sit ame
09N. Agenda Module
Registration has now been closed
Sed ornare varius luctus. Sed finibus sem ut dui ornare, ac mattis orci posuere. Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit. Pellentesque vestibulum, urna ac interdum auctor, neque lacus ultricies tellus, vitae tempor eros odio condimentum nunc.
Sed ornare varius luctus:
- Date
- Time
- Topic
- Monday18th January
-
- 12:00 PM
- Day 1 Sed ornare varius luctus.
- 02:00 PM
- Day 1 Sed finibus sem ut dui ornare, ac mattis orci posuere.
- 03:00 PM
- Day 1 Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit.
- Tuesday19th January
-
- 12:00 PM
- Day 2 Sed ornare varius luctus.
- 02:00 PM
- Day 2 Sed finibus sem ut dui ornare, ac mattis orci posuere.
- 11:00 AM
- Day 2 Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit.
- 12:00 PM
- Day 2 Sed ornare varius luctus.
- Wednesday20th January
-
- 12:00 PM
- Day 3 Sed ornare varius luctus.
- 02:00 PM
- Day 3 Sed finibus sem ut dui ornare, ac mattis orci posuere.
- 11:00 AM
- Day 3 Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit.
- 04:00 PM
- Day 3 Sed ornare varius luctus.
Register now ![](https://go.schneider-electric.com/rs/178-GYD-668/images/san-arrow-down.png)
03W. Main Text Module
Sed ornare varius luctus. Sed finibus sem ut dui ornare, ac mattis orci posuere. Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit. Pellentesque vestibulum, urna ac interdum auctor, neque lacus ultricies tellus, vitae tempor eros odio condimentum nunc.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit.
- Vivamus rhoncus risus non vestibulum hendrerit.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit.