Smart, energy-efficient solutions for customers
More than ever, homeowners are finding value in sustainable, energy-efficient homes.
New homes are increasingly including technologies like rooftop solar, EV charging, battery storage, and more. As a homebuilder, understanding all these products, how they work together, and where to source them from can be confusing.
That’s why we created Schneider Home, a first-of-its-kind integrated home energy management solution that automates energy usage, storage, measurement, and control.
Schneider Home is easy to procure and install, reducing the number of “gray” boxes on beautiful new builds. It allows significant energy-saving and sustainability benefits for your customers, plus resilient energy to keep the power on when the grid goes down.
And it’s all controlled with a single, easy-to-use mobile application. Give your homes another reason for customers to take notice and stay one step ahead in a competitive market. Schneider Home provides:
- Cost and energy savings through automated energy optimization
- Greater energy independence with more backup power
- Emissions reductions and energy efficiency
- Simple management through an easy-to-use app
- A sleek design for a modern look
11N. Countdown
Module
28 October 2023
05N. Image & Text
In egestas metus vel venenatis dictum. Praesent ut ultrices ligula. Proin sit amet mauris et diam sagittis euismod.
Etiam ullamcorper ipsum quis massa lacinia laoreet.
05N. Grid Image & Text
In egestas metus vel venenatis dictum. Praesent ut ultrices ligula. Proin sit amet mauris et diam sagittis euismod.
Etiam ullamcorper ipsum quis massa lacinia laoreet.
Lorem Ipsum Lorem ipsum dolor
Sed do eiusmod tempor incididunt
dolor sit amet, consectetur adipisicing
10N. Image & Details Module
John Smith
Lorem Ipsum Company dolor sit amet
Ram Devi
Lorem Ipsum Company dolor sit amet
Alan Martin
Position Lorem Ipsum Company dolor sit ame
John Smith
Position Lorem Ipsum Company dolor sit ame
Ram Devi
Position Lorem Ipsum Company dolor sit ame
Alan Martin
Position Lorem Ipsum Company dolor sit ame
09N. Agenda Module
Registration has now been closed
Sed ornare varius luctus. Sed finibus sem ut dui ornare, ac mattis orci posuere. Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit. Pellentesque vestibulum, urna ac interdum auctor, neque lacus ultricies tellus, vitae tempor eros odio condimentum nunc.
Sed ornare varius luctus:
- Date
- Time
- Topic
- Monday18th January
-
- 12:00 PM
- Day 1 Sed ornare varius luctus.
- 02:00 PM
- Day 1 Sed finibus sem ut dui ornare, ac mattis orci posuere.
- 03:00 PM
- Day 1 Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit.
- Tuesday19th January
-
- 12:00 PM
- Day 2 Sed ornare varius luctus.
- 02:00 PM
- Day 2 Sed finibus sem ut dui ornare, ac mattis orci posuere.
- 11:00 AM
- Day 2 Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit.
- 12:00 PM
- Day 2 Sed ornare varius luctus.
- Wednesday20th January
-
- 12:00 PM
- Day 3 Sed ornare varius luctus.
- 02:00 PM
- Day 3 Sed finibus sem ut dui ornare, ac mattis orci posuere.
- 11:00 AM
- Day 3 Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit.
- 04:00 PM
- Day 3 Sed ornare varius luctus.
Let's talk!
03W. Main Text Module
Sed ornare varius luctus. Sed finibus sem ut dui ornare, ac mattis orci posuere. Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit. Pellentesque vestibulum, urna ac interdum auctor, neque lacus ultricies tellus, vitae tempor eros odio condimentum nunc.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit.
- Vivamus rhoncus risus non vestibulum hendrerit.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit.