Take a walk through innovation in buildings
UKREiiF Fringe Event Innovation Hub Tour
Join us at our Leeds Innovation Hub to see our latest solutions and services that can help you on your net-zero journey, whether you are working on new buildings or retrofit projects. We will be running a morning Innovation Hub tour, at our Leeds site just 5 minutes from the UKREiiF event.
Want to create smarter, greener buildings? Don’t miss out! Reserve your space today.
- Event: Innovation Hub Leeds, 123 Jack Ln, Leeds, LS10 1BS
- Wednesday, 17th May, 2023, 08:30am
APOLOGIES, THIS EVENT HAS NOW REACHED CAPACITY AND WE'RE NO LONGER TAKING REGISTRATIONS.
Countdown
Innovation Hub tour
17th May 2023
05N. Image & Text
In egestas metus vel venenatis dictum. Praesent ut ultrices ligula. Proin sit amet mauris et diam sagittis euismod.
Etiam ullamcorper ipsum quis massa lacinia laoreet.
05N. Grid Image & Text
In egestas metus vel venenatis dictum. Praesent ut ultrices ligula. Proin sit amet mauris et diam sagittis euismod.
Etiam ullamcorper ipsum quis massa lacinia laoreet.
Lorem Ipsum Lorem ipsum dolor
Sed do eiusmod tempor incididunt
dolor sit amet, consectetur adipisicing
10N. Image & Details Module
John Smith
Lorem Ipsum Company dolor sit amet
Ram Devi
Lorem Ipsum Company dolor sit amet
Alan Martin
Position Lorem Ipsum Company dolor sit ame
John Smith
Position Lorem Ipsum Company dolor sit ame
Ram Devi
Position Lorem Ipsum Company dolor sit ame
Alan Martin
Position Lorem Ipsum Company dolor sit ame
09N. Agenda Module
Registration has now been closed
Sed ornare varius luctus. Sed finibus sem ut dui ornare, ac mattis orci posuere. Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit. Pellentesque vestibulum, urna ac interdum auctor, neque lacus ultricies tellus, vitae tempor eros odio condimentum nunc.
Sed ornare varius luctus:
- Date
- Time
- Topic
- Monday18th January
-
- 12:00 PM
- Day 1 Sed ornare varius luctus.
- 02:00 PM
- Day 1 Sed finibus sem ut dui ornare, ac mattis orci posuere.
- 03:00 PM
- Day 1 Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit.
- Tuesday19th January
-
- 12:00 PM
- Day 2 Sed ornare varius luctus.
- 02:00 PM
- Day 2 Sed finibus sem ut dui ornare, ac mattis orci posuere.
- 11:00 AM
- Day 2 Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit.
- 12:00 PM
- Day 2 Sed ornare varius luctus.
- Wednesday20th January
-
- 12:00 PM
- Day 3 Sed ornare varius luctus.
- 02:00 PM
- Day 3 Sed finibus sem ut dui ornare, ac mattis orci posuere.
- 11:00 AM
- Day 3 Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit.
- 04:00 PM
- Day 3 Sed ornare varius luctus.
03W. Main Text Module
Sed ornare varius luctus. Sed finibus sem ut dui ornare, ac mattis orci posuere. Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit. Pellentesque vestibulum, urna ac interdum auctor, neque lacus ultricies tellus, vitae tempor eros odio condimentum nunc.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit.
- Vivamus rhoncus risus non vestibulum hendrerit.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit.