High-Performance Data Center Solutions for any Business or Budget

S-Flex AC Drives for HVAC Applications

Now Available in Type 12 & Type 3R Enclosures, the AHRI Certified S-Flex™ enclosed AC drive delivers best in class efficiency for pumps, fans and scroll compressors in HVAC applications. A complete and economical package, the S-Flex is ideal for use in residential high rise and mixed-used buildings, commercial office buildings, schools, and campus environments.

The new standard options for UL Type 12 & 3R enclosures enable installation of S-Flex drives in outdoor and rooftop applications for greater installation flexibility and easier system maintenance. Additionally, there is an option for 50C° ambient on these new enclosure types.

The S-Flex features an Altivar 212 drive power converter, offered in horsepower ranges from 1-40 hp at 208/230 VAC, and from 1-100 hp at 460 VAC. This offer also brings built-in BACnet®, Modbus, Metasys® N2, APOGEE® P1 communication protocol, with options for LonWorks® for your HVAC applications.

Save Money
• Offering unmatched value in installed cost and functionality, the S-Flex drive allows building owners, consulting engineers, and contractors to focus on the essentials of demanding commercial building applications.

Save Space
• Our UL Type 1 units are the most compact in their class, the S-Flex enclosed drive saves installation space while delivering the right features for most HVAC applications. When space is a concern, we’ve got you covered.

Save Time
• Because specifying drives can be time-consuming, the S-Flex drive includes the most common requirements in HVAC specifications for pump, fan, and compressor applications.

For more information on the S-Flex, and the full line of AC Drives from Schneider Electric, please visit www.AltivarDrives.com.