EN

Register for Inclusion Summit 2023

Schneider Electric is pleased to invite you to its Inclusion Summit 2023 with the theme ‘Evolve with Purpose’, in association with NHRD's Bangalore chapter.

This Inclusion Summit will feature our flagship women’s entrepreneurial event- Prerna Awards, which was launched in 2015 with the objective of recognizing Women Entrepreneurs (including MSMEs) who have done cutting-edge and innovative work, breaking the traditional mindset.

As the world continues to evolve, organizations must go beyond addressing how inclusion looks and instead strive for a culture of authenticity, flexibility, and purpose.

What’s More?
We have lined up a diverse set of speakers who will engage in meaningful dialogue around relevant topics across inclusion and inspire you to play a pivotal role in fostering an inclusive ecosystem.

Whether you prefer condensed, rapid-fire sessions, thought leaders on the Main Stage, or hands-on learning, there are different session formats to fit your learning style. All of this is within a safe and welcoming space for everyone to learn, connect, and grow.

Session

Speaker (s)

11:00 AM

Welcome Note

Shikha Gupta: Director HR and DEI, India and South Asia at Schneider Electric

Ramesh Ranjan:  Vice President NHRD Bangalore Chapter, Adjunct Professor (HR) at IFIM School of Management, Bangalore.

11:15 AM

The Big Debate: Breaking The Silence - Uncomfortable Conversation around Inclusion

Ankit Bhuptani: LGBTQIA+ Rights Activist , Speaker, DEI Leader

Pavithra Y Sundareshan: Founder & Managing Director of Vindhya e-Infomedia, Prerna Award winner (2016)

Deepa Nagarajan (Moderator): Founder & Director - Deepa Nagarajan LLP, Yagna Foods Private Limited, Organizational Design & Development Consultant, Bestselling Author, Business Coach, No. 1 OKR Specialist

2:10 PM

Perspective from our EVP and Group Chief Financial Officer 

Hilary Maxson: EVP and Group Chief Financial Officer, Schneider Electric

2:30 PM

Prerna Awards Announcement

Shikha Gupta: Director HR and DEI, India and South Asia at Schneider Electric

3:15 PM

Immersive Learning through Sound of Stories by Training Sideways

Virali Modi: Disability rights activist, India’s First Wheelchair using Model, Founder #MyTrainToo

Julie Ashton: SVP and Group Chief Accounting Officer at Schneider Electric

Raja Shekhar Reddy: Founder of Squaremeal Foods Pvt Ltd, Mirror & Mime Wellness Pvt Ltd and Ekalavya Education & Research Foundation

4:30 PM

Closing Note

Shikha Gupta: Director HR and DEI, India and South Asia at Schneider Electric
Ramesh Ranjan:
Vice President NHRD Bangalore Chapter, Adjunct Professor (HR) at IFIM School of Management, Bangalore



Register now and join us on 11th May 2023 from 
11:00 AM onwards!

05N. Grid Image & Text

In egestas metus vel venenatis dictum. Praesent ut ultrices ligula. Proin sit amet mauris et diam sagittis euismod.

Etiam ullamcorper ipsum quis massa lacinia laoreet.

10N. Image & Details

Curabitur scelerisque

Position Lorem Ipsum Company dolor sit amet

Curabitur scelerisque

Position Lorem Ipsum Company dolor sit amet

Curabitur scelerisque

Position Lorem Ipsum Company dolor sit ame

Curabitur scelerisque

Position Lorem Ipsum Company dolor sit ame

Curabitur scelerisque

Position Lorem Ipsum Company dolor sit ame

Curabitur scelerisque

Position Lorem Ipsum Company dolor sit ame

 

Register now

IN