What's EED about
Alex
Sed ornare varius luctus. Sed finibus sem ut dui ornare, ac mattis orci posuere. Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit. Pellentesque vestibulum, urna ac interdum auctor, neque lacus ultricies tellus, vitae tempor eros odio condimentum nunc.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit.
- Vivamus rhoncus risus non vestibulum hendrerit.
EED Countdown
Come prepared
01 January 2024
05N. Image & Text
In egestas metus vel venenatis dictum. Praesent ut ultrices ligula. Proin sit amet mauris et diam sagittis euismod.
Etiam ullamcorper ipsum quis massa lacinia laoreet.
05N. Grid Image & Text
In egestas metus vel venenatis dictum. Praesent ut ultrices ligula. Proin sit amet mauris et diam sagittis euismod.
Etiam ullamcorper ipsum quis massa lacinia laoreet.
Lorem Ipsum Lorem ipsum dolor
Sed do eiusmod tempor incididunt
dolor sit amet, consectetur adipisicing
Whitepapers
John Smith
Lorem Ipsum Company dolor sit amet
Ram Devi
Lorem Ipsum Company dolor sit amet
Alan Martin
Position Lorem Ipsum Company dolor sit ame
John Smith
Position Lorem Ipsum Company dolor sit ame
Ram Devi
Position Lorem Ipsum Company dolor sit ame
Alan Martin
Position Lorem Ipsum Company dolor sit ame
09N. Agenda Module
Registration has now been closed
Sed ornare varius luctus. Sed finibus sem ut dui ornare, ac mattis orci posuere. Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit. Pellentesque vestibulum, urna ac interdum auctor, neque lacus ultricies tellus, vitae tempor eros odio condimentum nunc.
Sed ornare varius luctus:
- Date
- Time
- Topic
- Monday18th January
-
- 12:00 PM
- Day 1 Sed ornare varius luctus.
- 02:00 PM
- Day 1 Sed finibus sem ut dui ornare, ac mattis orci posuere.
- 03:00 PM
- Day 1 Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit.
- Tuesday19th January
-
- 12:00 PM
- Day 2 Sed ornare varius luctus.
- 02:00 PM
- Day 2 Sed finibus sem ut dui ornare, ac mattis orci posuere.
- 11:00 AM
- Day 2 Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit.
- 12:00 PM
- Day 2 Sed ornare varius luctus.
- Wednesday20th January
-
- 12:00 PM
- Day 3 Sed ornare varius luctus.
- 02:00 PM
- Day 3 Sed finibus sem ut dui ornare, ac mattis orci posuere.
- 11:00 AM
- Day 3 Phasellus eu faucibus eros, eu fermentum dui. Proin blandit ante id auctor hendrerit.
- 04:00 PM
- Day 3 Sed ornare varius luctus.
Welcome, dear customer!
From 2024, new reporting requirements for the data center industry are impacting operators in the EU, US, Asia and beyond. At Schneider Electric, we’ve been preparing for these mandates for several years. Let our expertise guide you through gathering and reporting energy, carbon and sustainability data.
With a combination of consulting expertise and software platforms ready to calculate a host of KPIs, we’ll ensure you not only stay in compliance but improve visibility of your sustainability journey.
View the content below to:
- Explore how the Energy Efficiency Directive affects your business, with our interactive country-based map
- Get a global view of sustainability regulations in White Paper 64
- Learn how EcoStruxure IT DCIM software can digitalize energy reporting
- Contact our sustainability consulting experts for customized recommendations
Looking for something else? Let me know.
Thanks,
Tobias Ullrich
Software Leader DACH
+49 175 671 18 85
[email protected]
Connect on LinkedIn >
-
Jump to...
White papers and guides
Blogs
Videos
Simplify edge management with EcoStruxure IT Expert. EcoStruxure IT Expert from Schneider Electric is the industry’s first vendor-neutral, cloud-based monitoring software purpose-built for the edge with wherever-you-go monitoring and visibility from your laptop or smart phone.
EcoStruxure™ IT Advisor is a data center infrastructure planning and modeling solution that provides you with full insights into your infrastructure to improve profitability, efficiency, and availability.
This module provides an overview of NetBotz. The video highlights the importance of NetBotz and explains why they are considered as a a key component of monitoring and management solutions.
Learn how EcoStruxure IT Data Center Expert – Schneider Electric’s on-premise monitoring solution – can help your customers solve their Data Center challenges.
Tools & Training
DCIM Monitoring Value calculator
Estimate the potential value of DCIM monitoring and alarming for distributed IT
DCIM 3.0 in 60 seconds
Give us a minute of your time to learn about DCIM 3.0 and EcoStruxureTM IT
Data center Lifecycle CO2e calculator
Estimate and see the key drivers of your operation's carbon footprint over the entire lifecycle